SBCT250-Q

Mechanical Connectors - Split Bolt

Split bolt, copper, tin plated, type SBCT, #1 STR - 250 kcmil.

Specifications

Conductor Size Run

1.03

Connection Type

Copper to Aluminum

Material

Tin-Plated Copper

Maximum Equal Run/Tap Wire Size (kcmil)

250

Minimum Tap With One Maximum Run (AWG STR)

#8 STR

CSA Certified

C22.2 No. 65-13

UL Listed

Yes - Copper Only

Length (In.)

2.22

Length (mm)

56.4

Body Hex

1.03

Copperweld Str.

Nut Hex

1.36

Part Features

high strength copper for corrosion resistance,tin plated,range taking, true hex design for correct fit,hex design

Tightening Torque (In-Lbs)

650

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370774

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1134

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Split Bolt, Copper, Tin Plated - 8-500

US English

Catalog Cut Sheets

US English

Related Products