SBCT350-1

Mechanical Connectors - Split Bolt

Split bolt, copper, tin plated, type SBCT, 2/0 STR - 350 kcmil.

Specifications

Conductor Size Run

1.17

Material

Tin-Plated Copper

CSA Certified

C22.2 No. 65-13

UL Listed

Yes - Copper Only

Length (In.)

2.55

Length (mm)

64.8

Min. Tap with One Max. Run

1/0 STR

Range of Equal Run & Tap Min.

2/0 STR

Range of Equal Run and Tap Max.

350 kcmil

Body Hex

1.17

CE Compliant

NA

Connection Type

Copper to Aluminum

Copperweld Str.

Nut Hex

1.49

Part Features

high strength copper for corrosion resistance,tin plated,range taking,dual rated for copper and alum,hex design

Tightening Torque (In-Lbs)

650

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370775

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0296

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Split Bolt, Copper, Tin Plated - 8-500

US English

Catalog Cut Sheets

US English

Related Products