SBCT750-1

Mechanical Connectors - Split Bolt

Split bolt, copper, tin plated, type SBCT, 2/0 STR - 750 kcmil.

Specifications

Conductor Size Run

1.93

Material

Tin-Plated Copper

CSA Certified

C22.2 No. 65-13

UL Listed

Yes - Copper Only

Length (In.)

3.78

Length (mm)

96.0

Min. Tap with One Max. Run

2/0 STR

Range of Equal Run & Tap Min.

2/0 STR

Range of Equal Run and Tap Max.

750 kcmil

Body Hex

1.93

Connection Type

Copper to Aluminum

Copperweld Str.

19 No. 5

Nut Hex

2.11

Part Features

high strength copper for corrosion resistance,tin plated,range taking,dual rated for copper and alum,hex design

Tightening Torque (In-Lbs)

1000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370764

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0167

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1673

Resources

Catalog Cut Sheets

US English

Part Drawings

Copper Dual Rated Split Bolt Connector SBCT Series

US English

Related Products