SBCT8-C

Mechanical Connectors - Split Bolt

Split bolt, copper, tin plated, type SBCT, dual rated, #8 STR - #6 SOL AWG.

Specifications

Conductor Size Run

0.41

Connection Type

Copper to Aluminum

Material

Tin-Plated Copper

Minimum Tap With One Maximum Run (AWG STR)

#14 STR

CSA Certified

C22.2 No. 65-13

UL Listed

Yes - Copper & Aluminum

Length (In.)

1.06

Length (mm)

26.9

Body Hex

0.41

Copperweld Str.

Nut Hex

0.62

Part Features

high strength copper for corrosion resistance,tin plated,range taking,dual rated for copper and alum,hex design

Tightening Torque (In-Lbs)

165

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370767

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0521

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Split Bolt, Copper, Tin Plated - 8-500

US English

Catalog Cut Sheets

US English

Related Products