SBQC1/0-X

Grounding Connectors - Clamp

Bronze split bolt connector, type SBQC.

Specifications

Conductor Size Run

0.75

Material

Bronze Alloy

CSA Certified

C22.2 No. 65-13

UL Listed

Yes

Length (In.)

2.00

Length (mm)

50.8

Copper Conductor Size Range

#6 - 1/0 AWG

Body Hex

0.75

Nut Hex

1.50

Part Features

high strength electrolytic bronze to provide reliable grounding connections

Tightening Torque (In-Lbs)

#6 - #4 AWG - 165 #3 - #1 AWG - 275 1/0 AWG - 385

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332066

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0500

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

GPQ07-1/0 Product Page

US English

Part Drawings

Split Bolt Quad Clamp - SBQC

US English

Product Bulletins

StructuredGround Mechanical Connectors: GRCB02--SA-ENG

US English

Related Products