VT-0-Q

Mechanical Connectors - Two Bolt

Two-bolt connector, bronze, type VT, #2 STR - 1/0 STR run, #10 STR - 1/0 STR tap.

Specifications

Material

Bronze Casting

UL Listed

Yes

Height (In.)

0.94

Height (mm)

23.9

Length (In.)

1.50

Length (mm)

38.1

Width (In.)

1.44

Width (mm)

36.6

Range of Equal Run & Tap Min.

#2 STR - 1/0 STR

Range of Equal Run and Tap Max.

#10 STR - 1/0 STR

Copper Conductor Size Run

#2 STR - 1/0 STR

Copper Conductor Size Tap

#10 STR - 1/0 STR

Angle

Straight

Application

Copper Code Conductors

Bolt Size

0.31

CSA Certified

Connection Type

Copper to Copper

Hex Size (In.)

1/2

Inside Dimension (In.)

0.41

Part Features

high strength bronze for heavy duty connections and to inhibit corrosion

Tightening Torque (In-Lbs)

180

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368351

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0974

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two Bolt Connector, Bronze

US English

Catalog Cut Sheets

SBA6-C Product Page

US English

Related Products