VT-3-12

Mechanical Connectors - Two Bolt

Two-bolt connector, bronze, type VT, 250 - 350 kcmil run, #10 STR - 350 kcmil tap.

Specifications

Connection Type

Copper to Copper

Material

Bronze Casting

Maximum Equal Run/Tap Wire Size (kcmil)

350

Minimum Equal Run/Tap Wire Size (kcmil)

250

Hex Size (In.)

3/4

Overall Height (In.)

1.63

Overall Height (mm)

41.4

UL Listed

Yes

Length (In.)

2.00

Length (mm)

50.8

Overall Width (In.)

2.31

Overall Width (mm)

58.7

Copper Conductor Size Run

250 kcmil - 350 kcmil

Copper Conductor Size Tap

#10 STR - 350 kcmil

Angle

Straight

Application

Copper Code Conductors

Bolt Size

0.50

CSA Certified

Inside Dimension (In.)

0.75

Part Features

high strength bronze for heavy duty connections and to inhibit corrosion

Tightening Torque (In-Lbs)

480

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368354

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.0974

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two Bolt Connector, Bronze

US English

Catalog Cut Sheets

SBA6-C Product Page

US English

Related Products