VT-4-12

Mechanical Connectors - Two Bolt

Two-bolt connector, bronze, type VT, 250 - 500 kcmil run, #10 STR - 500 kcmil tap.

Specifications

Material

Bronze Casting

UL Listed

Yes

Height (In.)

1.69

Height (mm)

42.9

Length (In.)

2.25

Length (mm)

57.1

Width (In.)

2.44

Width (mm)

62.0

Range of Equal Run & Tap Min.

250 kcmil - 500 kcmil

Range of Equal Run and Tap Max.

#10 STR - 500 kcmil

Copper Conductor Size Run

250 kcmil - 500 kcmil

Copper Conductor Size Tap

#10 STR - 500 kcmil

Angle

Straight

Application

Copper Code Conductor

Bolt Size

0.50

CSA Certified

Connection Type

Copper to Copper

Hex Size (In.)

3/4

Inside Dimension (In.)

0.88

Part Features

high strength bronze for heavy duty connections and to inhibit corrosion

Tightening Torque (In-Lbs)

480

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368355

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.1107

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two Bolt Connector, Bronze

US English

Catalog Cut Sheets

SBA6-C Product Page

US English

Related Products