VT-5-6

Mechanical Connectors - Two Bolt

Two-bolt connector, bronze, type VT, 400 - 800 kcmil run, 3/0 STR - 800 kcmil tap.

Specifications

Connection Type

Copper to Copper

Material

Bronze Casting

Maximum Equal Run/Tap Wire Size (kcmil)

800

Minimum Equal Run/Tap Wire Size (kcmil)

400

Hex Size (In.)

9/16

Overall Height (In.)

1.88

Overall Height (mm)

47.8

UL Listed

Yes

Length (In.)

2.50

Length (mm)

63.5

Overall Width (In.)

2.69

Overall Width (mm)

68.3

Copper Conductor Size Run

400 kcmil - 800 kcmil

Copper Conductor Size Tap

3/0 STR - 800 kcmil

Angle

Straight

Application

Copper Code Conductor

Bolt Size

0.50

CSA Certified

Inside Dimension (In.)

1.06

Part Features

high strength bronze for heavy duty connections and to inhibit corrosion

Tightening Torque (In-Lbs)

480

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368356

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0996

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two Bolt Connector, Bronze

US English

Catalog Cut Sheets

SBA6-C Product Page

US English

Related Products