VTA-0-Q

Mechanical Connectors - Two Bolt

Two-bolt connector, bronze, tin-plated, type VTA, 2/0 STR - 1/0 STR run, 10 STR - 1/0 tap - 1 ACSR - 1/0 STR AWG aluminum.

Specifications

Connection Type

Copper to Copper

Material

Tin-Plated Bronze Casting

Hex Size (In.)

1/2

Overall Height (In.)

0.94

Overall Height (mm)

23.9

UL Listed

Yes

Length (In.)

1.25

Length (mm)

31.8

Overall Width (In.)

1.44

Overall Width (mm)

36.6

Copper Conductor Size (kcmil)

2/0 SOL - 1/0 STR

Copper Conductor Size Run

2 STR - 1/0 STR

Copper Conductor Size Tap

10 STR - 1/0 STR

Aluminum Conductor Size (AWG)

1/0

Aluminum Conductor Size (kcmil)

1/0 STR

Angle

Straight

Application

Copper and Aluminum Code Conductor

BMEcat - Bolt Size

5/16

CSA Certified

Copper Conductor Size (AWG)

2/0

Copperweld Solid

2/0

Inside Dimension (In.)

0.41

Max. Aluminum Conductor Size

1/0 STR - 1 ACSR

Max. Copper Conductor Size

2/0 SOL - 1/0 STR

Part Features

high strength bronze for heavy duty connections, tin-plated to inhibit corrosion and oxidation

Tightening Torque (In-Lbs)

180

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368570

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0996

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two Bolt Connector, Bronze, Tin Plated C-PCVTA-0-Q--ENG

US English

Catalog Cut Sheets

VTA-0-Q Product Page

US English

Related Products