VTA-2-Q

Mechanical Connectors - Two Bolt

Two-bolt connector, bronze, tin-plated, type VTA, 1/0 STR - 4/0 STR run, 10 STR - 4/0 STR tap

Specifications

Connection Type

Copper to Copper

Material

Tin-Plated Bronze Casting

Hex Size (In.)

9/16

Overall Height (In.)

1.34

Overall Height (mm)

34

UL Listed

Yes

Length (In.)

1.75

Length (mm)

44.5

Overall Width (In.)

1.84

Overall Width (mm)

46.7

Copper Conductor Size (kcmil)

4/0 SOL - 4/0 STR

Copper Conductor Size Run

1/0 STR - 4/0 STR

Copper Conductor Size Tap

10 STR - 4/0 STR

Aluminum Conductor Size (kcmil)

Angle

Straight

Application

Copper and Aluminum Code Conductor

Bolt Size

3/8

CSA Certified

Copper Conductor Size (AWG)

4/0

Copperweld Solid

4/0

Inside Dimension (In.)

0.59

Max. Aluminum Conductor Size

Max. Copper Conductor Size

4/0 SOL - 4/0 STR

Part Features

high strength bronze for heavy duty connections, tin-plated to inhibit corrosion and oxidation

Tightening Torque (In-Lbs)

240

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368572

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1145

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

VTA-0-Q Product Page

US English

Part Drawings

Two Bolt Connector, Bronze, Tin Plated C-PCVTA-0-Q--ENG

US English

Related Products