VTA-4-12

Mechanical Connectors - Two Bolt

Two-bolt connector, bronze, tin-plated, type VTA, 250 - 500 kcmil run, 10 STR - 500 kcmil tap.

Specifications

Material

Tin-Plated Bronze Casting

UL Listed

Yes

Height (In.)

1.69

Height (mm)

42.9

Length (In.)

2.25

Length (mm)

57.2

Width (In.)

2.44

Width (mm)

62.0

Copper Conductor Size

500 kcmil

Copper Conductor Size Run

250 - 500 kcmil

Copper Conductor Size Tap

10 STR - 500 kcmil

Aluminum Conductor Size

Angle

Straight

Application

Copper and Aluminum Code Conductor

Bolt Size

1/2

CSA Certified

Connection Type

Copper to Copper

Copperweld Solid

Hex Size (In.)

3/4

Inside Dimension (In.)

0.88

Max. Aluminum Conductor Size

Max. Copper Conductor Size

500 kcmil

Part Features

high strength bronze for heavy duty connections, tin-plated to inhibit corrosion and oxidation

Tightening Torque (In-Lbs)

480

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368574

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.1035

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

VTA-0-Q Product Page

US English

Part Drawings

Two Bolt Connector, Bronze, Tin Plated C-PCVTA-0-Q--ENG

US English

Related Products