D10-250M-D

Loose Piece Disconnects

The vibration resistant make disconnect in metallic copper helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.72" (18.3 mm) long and 0.25" (6.4 mm) wide. The disconnect is non-insulated, nickel-plated, has a standard barrel configuration and a brazed seam barrel. It comes in boxes of 500.

Specifications

Style

Male Tab Disconnect

UL Listed

No

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Nickel

Part Number Series

D-M

Length In (mm)

0.72 (18.3)

Max. Insulation Diameter In. (mm)

Width In (mm)

0.25 (6.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Max. Voltage Rating

2000V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Packaging Type

Box

Pieces Per Reel

Flammability Rating

N/A

Part Features

• Male tab couples with (all 0.250 x 0.032) female disconnects • Male tab can be inserted and removed from the female disconnect without the use of tools for lower installed cost • Sleeved barrel helps to facilitate high mechanical and electrical performance when crimping • Internal barrel serrations assure good wire contact and maximum tensile strength • Barrel of terminal internally beveled to provide quick and easy wire insertion • Maximum recommended operating temperature 302°F (150°C) • Rated up to 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498382491

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0253

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.2535

Resources

Part Drawings

Male Disconnect, Non-Insulated - D10-250M

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products