D14-250-M

Loose Piece Disconnects

The vibration resistant female disconnect in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.66" (16.8 mm) long and 0.3" (7.6 mm) wide. The disconnect is non-insulated, tin-plated, has a standard barrel configuration and a sleeved barrel. It comes in boxes of 1000.

Specifications

Style

Female Disconnect

UL Recognized

Yes

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Standard

Barrel Type

Sleeved Barrel

Base Material

Brass

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Tinned

Part Number Series

D

Length In (mm)

0.66 (16.8)

Max. Insulation Diameter In. (mm)

Width In (mm)

0.3 (7.6)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

N/A

Max. Voltage Rating

2000V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL Recognized

Packaging Type

Box

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Sleeved barrel helps to facilitate high mechanical and electrical performance when crimping • Barrel of terminal internally beveled to provide quick and easy wire insertion • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • Maximum recommended operating temperature 302°F (150°C) • UL and CSA rated up to 2000 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382203

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0597

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.5972

Resources

Part Drawings

Non-Insulated Female Disconnect-A41304

US English

Selection Guides

Terminal Tools Selection Guide

US English

Cross References

Terminal Part Consolidation (replacement part cross reference)

US English

Related Products