D14-250MB-M

Loose Piece Disconnects

The vibration resistant male tab disconnect in metallic brass helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.69" (17.4 mm) long and 0.25" (6.4 mm) wide. The disconnect is non-insulated, nickel-plated, has a standard barrel configuration and a butted seam barrel. It comes in boxes of 1000.

Specifications

Style

Male Tab Disconnect

UL Listed

No

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Standard

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Nickel

Part Number Series

D-MB

Length In (mm)

0.69 (17.4)

Max. Insulation Diameter In. (mm)

Width In (mm)

0.25 (6.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Max. Voltage Rating

2000V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Packaging Type

Box

Pieces Per Reel

Flammability Rating

N/A

Part Features

• Male tab couples with (all 0.250 x 0.032) female disconnects • Male tab can be inserted and removed from the female disconnect without the use of tools for lower installed cost • Internal barrel serrations assure good wire contact and maximum tensile strength • Barrel of terminal internally beveled to provide quick and easy wire insertion • Maximum recommended operating temperature 302°F (150°C) • Rated up to 2000 V

Wire Range (In.)

16-14 AWG

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382216

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0431

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.4314

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Male Disconnect, Non-Insulated - Butted Seam - D-MB

US English

Related Products