D-250A-M

Loose Piece Disconnect

The vibration resistant disconnect adapter in metallic brass couples two female tabs and one male tab all sized at 0.250 x 0.032 (6.3 x 0.8 mm). The adapter is 0.82" (20.8 mm) long and 0.57" (14.5 mm) wide. It tin-plated, non-insulated, and comes in boxes of 1000.

Specifications

Base Material

Brass

Finish/Coating

Tinned

Style

Disconnect Adapter

Color Code

Metallic

Insulation Material

Non-Insulated

Plating Type

Tinned

Part Number Series

D-A

Width In (mm)

0.57 (14.5)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Maximum Output Voltage (V)

2000

Temperature Rating

266 Degrees Fahrenheit (130 Degrees Celsius)

CSA Certified

No

Package Type

Box

Flammability Rating

N/A

Part Features

• Couples two female disconnects to one male disconnect (all 0.250 x 0.032) • Multiple connection points allow additional circuits to be added to existing equipment without expensive rework • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Maximum recommended operating temperature 302°F (150°C) • Rated up to 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382749

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1330

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

1.3301

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Disconnect Adapter - A41323

US English

Related Products