DNF10250FIBC-2K

Disconnects on Reel

The vibration resistant female disconnect compressor is made of brass and is tin-plated. It is fully insulated in yellow, nylon housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.96" (24.4 mm) long and 0.35" (8.9 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in reels of 2000.

Specifications

Style

Female Disconnect - Compressor

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Nylon - Fully Insulated

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

DNF-FIB

Length In (mm)

0.96 (24.4)

Max. Insulation Diameter In. (mm)

0.22 (5.6)

Width In (mm)

0.35 (8.9)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Packaging Type

Reel

Pieces Per Reel

2000

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability, maximum insulation temperature 221°F (105°C) • Per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,000

Packaging Details

UPC

07498382907

Std. Pkg. Qty.

2000

Std. Pkg. Volume (cf)

0.8961

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

DNG18-250FL-3K Product Page

US English

Part Drawings

Fully Insulated Female Disconnects - N41165BA

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products