DNF10-250FIB-D

Loose Piece Disconnects

The vibration resistant female disconnect is made of brass and is tin-plated. It is fully insulated in a yellow, nylon housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.96" (24.4 mm) long and 0.35" (8.9 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in boxes of 500.

Specifications

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Nylon - Fully Insulated

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

DNF-FIB

Length In (mm)

0.96 (24.4)

Max. Insulation Diameter In. (mm)

0.22 (5.6)

Width In (mm)

0.35 (8.9)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Box

Pieces Per Reel

Color

Yellow

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498374053

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0641

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Female Disconnect, Nylon Fully Insulated - Funnel Entry - DNF-FIB

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products