DNF10-250M-L

Loose Piece Disconnects

The vibration resistant male tab disconnect is made of base metal copper and is nickel-plated. It is barrel insulated in a yellow, nylon housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 1.03" (26.2 mm) long and 0.25" (6.4 mm) wide. The disconnect has a standard barrel configuration and an insulation grip sleeve barrel. It comes in bottles of 50.

Specifications

Style

Male Tab Disconnect

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Nylon - Barrel Insulated

Panduit Color Code

Yellow

Plating Type

Nickel

Part Number Series

DNF-M

Length In (mm)

1.03 (26.2)

Max. Insulation Diameter In. (mm)

0.23 (5.8)

Width In (mm)

0.25 (6.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Packaging Type

Bottle

Pieces Per Reel

Part Features

• Male tab couples with (all 0.250 x 0.032) female disconnects • Male tab can be inserted and removed from the female disconnect without the use of tools for lower installed cost • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • Rated up to 600 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498382771

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0063

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0626

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Male Disconnect, Nylon Barrel Insulated - Funnel Entry - DNF-250M

US English

Catalog Cut Sheets

DNF18-250M-C Product Page

US English

Related Products