DNF14250FIBX-L

Loose Piece Disconnects

The vibration resistant female tab disconnect is made of brass and is tin-plated. It is fully insulated in a blue, nylon standard receptacle housing and has an expanded wire entry area for wires with large outside diameters. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.93" (23.6 mm) long and 0.35" (8.9 mm) wide. The disconnect has an expanded barrel configuration and a butted seam barrel. It comes in bottles of 50.

Specifications

Note

DNF14250FIBX-L replaces DNF14250FIBX-C

Style

Female Disconnect

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Expanded

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Nylon - Fully Insulated

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

DNF-FIBX

Length In (mm)

0.93 (23.6)

Max. Insulation Diameter In. (mm)

0.24 (6.1)

Width In (mm)

0.35 (8.9)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Packaging Type

Bottle

Pieces Per Reel

Color

Blue

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Expanded wire entry designed to accommodate wire with a larger insulation thickness • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498312002

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0095

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0474

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

DNF18-110FIB-C Product Page

US English

Part Drawings

Female Disconnects Expanded Fully Insulated Nylon - A41600 REV04

US English

Related Products