DNF14-250FIMB-K

Disconnects on Reel

The vibration resistant male tab disconnect is made of brass and is nickel-plated. It is fully insulated in a blue, oversized nylon housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.91" (23.1 mm) long and 0.46" (11.7 mm) wide. The disconnect has a standard barrel configuration and a butted seam barrel. It comes in reels of 1000 pieces.

Specifications

Style

Male Tab Disconnect

UL Listed

Yes

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Standard

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Nylon - Fully Insulated

Panduit Color Code

Blue

Plating Type

Nickel

Part Number Series

DNF-FIMB

Length In (mm)

0.91 (23.1)

Max. Insulation Diameter In. (mm)

0.16 (4.1)

Width In (mm)

0.46 (11.7)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-5

CA9 Series Crimp Die

CD9-5B

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Reel

Pieces Per Reel

1000

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Male tab couples with (all 0.250 x 0.032) female disconnects • Fully insulated design provides protection from electrical shorts • Male tab can be inserted and removed from the female disconnect without the use of tools for lower installed cost • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382313

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

DISCO Male Disconnects, Nylon Fully Insulated, Funnel Entry DNF-250FIMB-K

US English

Catalog Cut Sheets

DNF18-250FIM-2K Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products