DNF14250FIMX-2K

Disconnects on Reel

The vibration resistant male tab disconnect is made of brass and is nickel-plated. It is fully insulated in a blue, nylon standard housing and has an expanded wire entry area for wires with large outside diameters. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.97" (24.6 mm) long and 0.41" (10.4 mm) wide. The disconnect has an expanded barrel configuration and a butted seam barrel. It comes in reels of 2000 pieces.

Specifications

Style

Male Tab Disconnect

UL Listed

Yes

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Expanded

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Nylon - Fully Insulated

Panduit Color Code

Blue

Plating Type

Nickel

Part Number Series

DNF-FIMX

Length In (mm)

0.97 (24.6)

Max. Insulation Diameter In. (mm)

0.244 (6.2)

Width In (mm)

0.41 (10.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-8

CA9 Series Crimp Die

CD9-8B

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Reel

Pieces Per Reel

2000

Figure No.

2

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Expanded wire entry designed to accommodate wire with a larger insulation thickness • Male tab couples with (all 0.250 x 0.032) female disconnects • Fully insulated design provides protection from electrical shorts • Male tab can be inserted and removed from the female disconnect without the use of tools for lower installed cost • Internal barrel serrations assure good wire contact and maximum tensile strength • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,000

Packaging Details

UPC

07498334344

Std. Pkg. Qty.

2000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

DNF18-250FIM-2K Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Disconnect male fully insul expanded entry

US English

Related Products