DNF18-110-C

Loose Piece Disconnect

The vibration resistant female disconnect is made of brass and is tin-plated. It is barrel insulated in a red, nylon housing. It has a tab size of 0.110 x 0.032" (2.8 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.69" (17.5 mm) long and 0.15" (3.8 mm) wide. The disconnect has a funnel entry barrel configuration and an insulation grip sleeve barrel. It comes in bottles of 100.

Specifications

Barrel Type

Insulation Grip Sleeve

Base Material

Brass

Color

Red

Barrel Configuration

Funnel Entry

Finish/Coating

Tinned

Tab Size (In.)

0.110 x 0.032

Tab Size (mm)

2.8 x 0.8

Standards Met

UL 310 Listed

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Color Code

Red

Insulation Material

Nylon - Barrel Insulated

Plating Type

Tinned

Part Number Series

DNF

Width In (mm)

0.15 (3.8)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Maximum Output Voltage (V)

300

Temperature Rating

194 Degrees Fahrenheit (90 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Package Type

Bottle

Pieces Per Reel

Insulation Diameter (In.)

0.10

Insulation Diameter (mm)

2.5

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2/HB, maximum insulation temperature 194°F (90°C) • UL and CSA rated up to 300 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498382704

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0043

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0214

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

#22-18 Barrel Nylon Insulated Female Disconnect, Funnel Wire Entry

US English

Catalog Cut Sheets

DNH18-250FIM-Q Product Page

US English

Related Products