DNF18-110-E

Loose Piece Disconnects

The vibration resistant female disconnect is made of brass and is tin-plated. It is barrel insulated in a red, nylon housing. It has a tab size of 0.110 x 0.032" (2.8 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.69" (17.5 mm) long and 0.15" (3.8 mm) wide. The disconnect has a funnel entry barrel configuration and an insulation grip sleeve barrel. It comes in bags of 20.

Specifications

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Funnel Entry

Barrel Type

Insulation Grip Sleeve

Base Material

Brass

Insulation

Nylon - Barrel Insulated

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

DNF

Length In (mm)

0.69 (17.5)

Max. Insulation Diameter In. (mm)

0.1 (2.5)

Width In (mm)

0.15 (3.8)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

300V

Temperature Rating

194 Degrees Fahrenheit (90 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Bag

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2/HB, maximum insulation temperature 194°F (90°C) • UL and CSA rated up to 300 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498336438

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0128

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0641

Resources

Selection Guides

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

#22-18 Barrel Nylon Insulated Female Disconnect, Funnel Wire Entry

US English

Related Products