DNF18-110FIB-M

Loose Piece Disconnects

The vibration resistant female disconnect is made of brass and is tin-plated. It is fully insulated in a red, nylon housing. It has a tab size of 0.110 x 0.032" (2.8 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.71" (18.0 mm) long and 0.19" (4.8 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in boxes of 1000.

Specifications

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Nylon - Fully Insulated

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

DNF-FIB

Length In (mm)

0.71 (18)

Max. Insulation Diameter In. (mm)

0.12 (3)

Width In (mm)

0.19 (4.8)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Box

Pieces Per Reel

Color

Red

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382674

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.0482

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Loose Piece, Nylon, Fully Insulated Female Disconnects, .110 X .032, .110 X .020 Tab

US English

Related Products