DNF18205FIBX-2K

Disconnects on Reel

The vibration resistant female disconnect is made of brass and is tin-plated. It is fully insulated in a red, nylon standard receptacle housing and has an expanded wire entry area for wires with large outside diameters. It has a tab size of 0.187/0.205 x 0.032" (4.8/5.2 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.87" (22.1 mm) long and 0.31" (7.9 mm) wide. The disconnect has an expanded barrel configuration and a butted seam barrel. It comes in reels of 2000.

Specifications

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Expanded

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Nylon - Fully Insulated

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

DNF-FIBX

Length In (mm)

0.87 (22.1)

Max. Insulation Diameter In. (mm)

0.21 (5.3)

Width In (mm)

0.31 (7.9)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-6

CA9 Series Crimp Die

CD9-6B

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Reel

Pieces Per Reel

2000

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Expanded wire entry designed to accommodate wire with a larger insulation thickness • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,000

Packaging Details

UPC

07498382777

Std. Pkg. Qty.

2000

Std. Pkg. Volume (cf)

0.9188

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Female Disconnects-A41167

US English

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

DNF18205FIBX-2K Product Page

US English

Related Products