DNF18-250M-M

Loose Piece Disconnects

The vibration resistant male tab disconnect is made of copper and is nickel-plated. It is barrel insulated in a red, nylon housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.90" (22.9 mm) long and 0.25" (6.4 mm) wide. The disconnect has a standard barrel configuration and an insulation grip sleeve barrel. It comes in boxes of 1000.

Specifications

Style

Male Tab Disconnect

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Nylon - Barrel Insulated

Panduit Color Code

Red

Plating Type

Nickel

Part Number Series

DNF-M

Length In (mm)

0.9 (22.9)

Max. Insulation Diameter In. (mm)

0.136 (3.5)

Width In (mm)

0.25 (6.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Box

Pieces Per Reel

Part Features

• Male tab couples with (all 0.250 x 0.032) female disconnects • Male tab can be inserted and removed from the female disconnect without the use of tools for lower installed cost • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • Rated up to 600 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382713

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.0482

Resources

Part Drawings

Male Disconnect, Nylon Barrel Insulated - Funnel Entry - DNF-250M

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products