DNFR14205FIB-KD

Disconnects on Reel

The vibration resistant, right angle style female disconnect is made of brass and is tin-plated. It is fully insulated in blue nylon and has a funnel entry with insulation support. It has a tab size of 0.205/0.187 x 0.032" (5.2/4.8 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.57" (14.5 mm) long, 0.37" (9.4 mm) wide, and has a depth of 0.60" (15.2 mm). The disconnect has a funnel entry configuration and a butted seam barrel. It comes in reels of 1500 pieces.

Specifications

Style

Female Disconnect - Right Angle

UL Listed

Yes

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Depth (In.)

0.60

Depth (mm)

15.2

Insulation

Nylon - Fully Insulated

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

DNFR-FIB

Length In (mm)

0.57 (14.5)

Max. Insulation Diameter In. (mm)

0.178 (4.58)

Width In (mm)

0.37 (9.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-9

CA9 Series Crimp Die

CD9-9C

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Reel

Pieces Per Reel

1500

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Right angle design for use in limited space applications • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,500

Packaging Details

UPC

07498378945

Std. Pkg. Qty.

1500

Std. Pkg. Volume (cf)

0.9408

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

DNF18205FIBX-2K Product Page

US English

Part Drawings

Female Disconnects-A41124

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products