DNFR14-205FIB-M

Loose Piece Disconnects

The vibration resistant, right angle style female disconnect is made of brass and is tin-plated. It is fully insulated in blue nylon and has a funnel entry with insulation support. It has a tab size of 0.205/0.187 x 0.032" (5.2/4.8 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.58" (14.7 mm) long, 0.37" (9.4 mm) wide, and has a depth of 0.60" (15.2 mm). The disconnect has a funnel entry configuration and a butted seam barrel. It comes in boxes of 1000.

Specifications

Style

Female Disconnect - Right Angle

UL Listed

Yes

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Depth (In.)

0.60

Insulation

Nylon - Fully Insulated

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

DNFR-FIB

Length In (mm)

0.58 (14.7)

Max. Insulation Diameter In. (mm)

0.178 (4.58)

Width In (mm)

0.37 (9.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Box

Pieces Per Reel

Part Features

• Right angle design for use in limited space applications • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382615

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0168

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.1007

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Right Angle Female Disconnect, Nylon Fully Insulated - Funnel Entry - DNFR-FIB

US English

Related Products