DNG14-250FB-3K

Disconnects on Reel

The Supra-Grip™ female disconnect is made of brass and is tin-plated. It is fully insulated in blue nylon. It has a tab size of 0.250 x 0.032 (6.3 x 0.5 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.93" (23.6 mm) long and 0.35" (8.9 mm) wide. The disconnect has a double crimp funnel entry barrel configuration and a butted seam barrel with an integrated metal insulation grip. It comes in reels of 3000.

Specifications

Style

Female Disconnect - Supra-Grip

UL Listed

Yes

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Funnel Entry - Double Crimp

Barrel Type

Butted Seam - Integrated Metal Insulation Grip

Base Material

Brass

Insulation

Nylon - Fully Insulated

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

DNG-FB

Length In (mm)

0.93 (23.6)

Max. Insulation Diameter In. (mm)

0.153 (3.9)

Width In (mm)

0.35 (8.9)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-16

CA9 Series Crimp Die

CD9-16A

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Reel

Pieces Per Reel

3000

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Flared barrel extension integrated into stamping to provide insulation grip for double crimp requirements • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher-quality connection • Mates with DNF-FIMB family • UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000.0000

Packaging Details

UPC

07498351435

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.8486

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

DNG18-187FB-3K Product Page

US English

Part Drawings

SUPRA-GRIP Female Disconnects, Nylon Fully Insulated - Funnel Entry, DNG-FB-3K

US English

Related Products