DNH14-250FIB-Q

Loose Piece Disconnects

The female disconnect is made of brass and is tin-plated. It is fully insulated in blue heat shrink. It has a tab size of 0.250 x 0.032 (6.3 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.6 mm²). It is 1.44" (36.6 mm) long and 0.35" (8.9 mm) wide. The disconnect has a standard barrel configuration and a butted seam barrel. It comes in bags of 25.

Specifications

Style

Female Disconnect

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Standard

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Heat Shrink - Fully Insulated

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

DNH-FIB

Length In (mm)

1.44 (36.6)

Max. Insulation Diameter In. (mm)

0.156 (4.06)

Width In (mm)

0.35 (8.9)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

Temperature Rating

230 Degrees Fahrenheit (110 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Packaging Type

Bag

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Fully insulated design provides protection from electrical shorts • Heat shrink sleeving forms a protective barrier to provide environmentally sealed terminations ideal for high moisture applications • Heat shrink sleeving provides additional level of strain relief for the wire • Minimum continuous operating temperature -65°F (-55°C) • Maximum continuous operation temperature 230°F (110°C) • Shrink temperature 300°F (150°C) • Rated up to 600 V

Wire Strip Length (In.)

5/16

RoHS Compliancy Status

Compliant

Min. Order Qty.

25.0000

Packaging Details

UPC

07498381829

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0128

Std. Ctn. Qty.

125

Std. Ctn. Volume (cf)

0.0641

Resources

Catalog Cut Sheets

DNH18-250FIM-Q Product Page

US English

Part Drawings

Female Terminals-A41458

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products