DPF10-250FI-D

Loose Piece Disconnects

The vibration resistant DiscoGrip™ female disconnect is made of brass and is tin-plated. It is fully insulated in yellow premium nylon housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.95" (24.1 mm) long and 0.36" (9.1 mm) wide. The disconnect has a funnel entry barrel configuration and a sleeved barrel. It comes in boxes of 500.

Specifications

Style

Female Disconnect

UL Listed

No

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Funnel Entry

Barrel Type

Sleeved Barrel

Base Material

Brass

Insulation

Premium Nylon - Fully Insulated

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

DPF-FI

Length In (mm)

0.95 (24.1)

Max. Insulation Diameter In. (mm)

0.218 (5.58)

Width In (mm)

0.36 (9.1)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V2

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Packaging Type

Box

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Premium nylon insulation retains its shape when crimped and provides a tight grip around the wire insulation for maximum strain relief • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498320337

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0877

Std. Ctn. Qty.

3000

Std. Ctn. Volume (cf)

0.5261

Resources

Part Drawings

Fully Insulated Female Disconnects - A41462

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products