DPF14-205FIB-C

Loose Piece Disconnects

The vibration resistant DiscoGrip™ female disconnect is made of brass and is tin-plated. It is fully insulated in blue premium nylon housing. It has a tab size of 0.205/0.187 x 0.032" (5.2/4.8 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.78" (19.8 mm) long and 0.31" (7.9 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in bottles of 100.

Specifications

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Premium Nylon - Fully Insulated

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

DPF-FIB

Length In (mm)

0.78 (19.8)

Max. Insulation Diameter In. (mm)

0.156 (4.06)

Width In (mm)

0.31 (7.9)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V2

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Bottle

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Premium nylon insulation retains its shape when crimped and provides a tight grip around the wire insulation for maximum strain relief • Fully insulated design provides protection from electrical shorts • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498320379

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0099

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.0985

Resources

Part Drawings

Fully Insulated Female Disconnects - A41462

US English

Catalog Cut Sheets

DPF18-250FIM-L Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products