DPF14-250FIMB-D

Loose Piece Disconnects

The vibration resistant DiscoGrip™ male disconnect is made of brass and is nickel-plated. It is fully insulated in blue premium nylon oversized housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.92" (23.4 mm) long and 0.46" (11.7 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in boxes of 500.

Specifications

Style

Male Tab Disconnect

UL Listed

Yes

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Premium Nylon - Fully Insulated

Panduit Color Code

Blue

Plating Type

Nickel

Part Number Series

DPF-FIMB

Length In (mm)

0.92 (23.4)

Max. Insulation Diameter In. (mm)

0.156 (4.06)

Width In (mm)

0.46 (11.7)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V2

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Standards

UL 310 Listed

Packaging Type

Box

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Premium nylon insulation retains its shape when crimped and provides a tight grip around the wire insulation for maximum strain relief • Fully insulated design provides protection from electrical shorts • Oversized housing designed for maximum versatility to mate with most commercially available fully insulated female disconnects • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-2, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498320347

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0912

Std. Ctn. Qty.

3000

Std. Ctn. Volume (cf)

0.5473

Resources

Part Drawings

DISCOGRIP Male Disconnect, Prem. Nylon Fully Insul., Oversized Housing, DPF-FIMB

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products