BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

The vibration resistant female disconnect is made of brass and is tin-plated. It is non-insulated in metallic housing. It has a tab size of 0.205/0.187 x 0.032" (5.2/4.8 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.54" (13.7 mm) long and 0.25" (6.4 mm) wide. The disconnect has a standard barrel configuration and a sleeved barrel. It comes in bottles of 100.

Specifications

Insulation Material Non-Insulated
Wire Strip Length (mm) NA
Tab Size (In.) 0.205/0.187 x 0.032
Tab Size (mm) 5.2/4.7 x 0.8
Standards Met UL 310 Listed
Maximum Voltage (V) NA
Base Material Brass
Finish/Coating Tinned
Color Code Metallic
Barrel Type Sleeved Barrel
Flammability Rating N/A
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Maximum Wire Insulation Diameter (In.) NA
Maximum Wire Insulation Diameter (mm) NA
Overall Depth (In.) 0.53
Overall Depth (mm) 13.5
Overall Height (In.) 0.12
Overall Height (mm) 3
Overall Length (In.) 0.54
Overall Length (mm) 13.7
Overall Width (In.) 0.25
Overall Width (mm) 6.4
Sub Brand Pan-Term
Product Type Loose Piece Disconnect
Style Female Disconnect
UL Listed Yes
Wire Range In. (mm²) 22 - 18 AWG (0.5 - 1.0)
Plating Type Tinned
Part Number Series DR
Width In (mm) 0.25 (6.4)
Wire Strip Length In. (mm) 9/32" (.2812) (7.1)
Maximum Output Voltage (V) 600
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
CSA Certified C22.2 No.153
Package Type Bottle
Pieces Per Reel
Barrel Configuration Standard
Part Features • Right angle design for use in limited space applications • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Sleeved barrel helps to facilitate high mechanical and electrical performance when crimping • Barrel of terminal internally beveled to provide quick and easy wire insertion • Internal barrel serrations assure good wire contact and maximum tensile strength • Maximum recommended operating temperature 302°F (150°C) • UL and CSA rated up to 2000 V per UL 310, where applicable

Packaging Detail

UPC 07498382743
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0004
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.0037

Resources

Part Drawings Part Drawing - PDF - A4132806 English
Selection Guides Terminal Tools Selection Guide English
Catalog Cut Sheets Catalog Cut Sheet - DNFR18-205B-L Product Page English