DV10-250C-D

Loose Piece Disconnects

The vibration resistant female disconnect is made of brass and is tin-plated. It is barrel insulated in yellow vinyl housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 1.04" (26.4 mm) long and 0.3" (7.6 mm) wide. The disconnect has a standard barrel configuration and a butted seam barrel. It comes in boxes of 500.

Specifications

Style

Female Disconnect

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Standard

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Vinyl - Barrel Insulated

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

DV-C

Length In (mm)

1.04 (26.4)

Max. Insulation Diameter In. (mm)

0.229 (5.82)

Width In (mm)

0.3 (7.6)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V0

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Packaging Type

Box

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-0, maximum insulation temperature 194°F (90°C) • UL and CSA rated up to 300 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498371313

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0111

Std. Ctn. Qty.

3000

Std. Ctn. Volume (cf)

0.0665

Resources

Part Drawings

Female Disconnect for Compressor Tabs - A41730

US English

Selection Guides

Terminal Tools Selection Guide

US English

Application Notes

Disconnects for Use in High Vibration Applications

US English

Related Products