DV10-250-D

Loose Piece Disconnects

The vibration resistant female disconnect is made of brass and is tin-plated. It is barrel insulated in yellow vinyl housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 1.03" (26.2 mm) long and 0.3" (7.6 mm) wide. The disconnect has a funnel entry barrel configuration and a sleaved barrel. It comes in boxes of 500.

Specifications

Barrel Type

Sleeved Barrel

Base Material

Brass

Barrel Configuration

Funnel Entry

Finish/Coating

Tinned

Tab Size (In.)

0.250 x 0.032

Tab Size (mm)

6.3 x 0.8

Standards Met

UL 310 Listed

Style

Female Disconnect

UL Recognized

Yes

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Color Code

Yellow

Insulation Material

Vinyl - Barrel Insulated

Plating Type

Tinned

Part Number Series

DV

Width In (mm)

0.3 (7.6)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V0

Maximum Output Voltage (V)

600

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Package Type

Box

Pieces Per Reel

Insulation Diameter (In.)

0.23

Insulation Diameter (mm)

5.9

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-0, maximum insulation temperature 194°F (90°C) • UL and CSA rated up to 300 V per UL 310

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498382105

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0941

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Female Disconnect, Vinyl Barrel Insulated - Sleeved Barrel - DV10-250

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products