DV10-250M-D

Loose Piece Disconnects

The vibration resistant male disconnect is made of copper and is nickel-plated. It is barrel insulated in yellow vinyl housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.98" (24.9 mm) long and 0.25" (6.4 mm) wide. The disconnect has a funnel entry barrel configuration and a brazed seam barrel. It comes in boxes of 500.

Specifications

Style

Male Tab Disconnect

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

funnel Entry

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Vinyl - Barrel Insulated

Panduit Color Code

Yellow

Plating Type

Nickel

Part Number Series

DV-M

Length In (mm)

0.98 (24.9)

Max. Insulation Diameter In. (mm)

0.235 (6.05)

Width In (mm)

(6.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V0

Max. Voltage Rating

600V

Temperature Rating

194 Degrees Fahrenheit (90 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

Packaging Type

Box

Pieces Per Reel

Part Features

• Male tab couples with (all 0.250 x 0.032) female disconnects • Insulation support helps to prevent wire damage in bending applications • Male tab can be inserted and removed from the female disconnect without the use of tools for lower installed cost • UL Flammability UL 94V-0, maximum insulation temperature 221°F (105°C) • Rated up to 600 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498382411

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

3000

Std. Ctn. Volume (cf)

0.0461

Resources

Part Drawings

Male Disconnect, Vinyl Barrel Insulated - Funnel Entry - DV10-250M

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products