DV14-250MB-M

Loose Piece Disconnects

The vibration resistant male disconnect is made of copper and is nickel-plated. It is barrel insulated in blue vinyl housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 16-14 AWG (1.5-2.5 mm²). It is 0.96" (24.4 mm) long and 0.25" (6.4 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in boxes of 1000.

Specifications

Style

Male Tab Disconnect

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

funnel Entry

Barrel Type

Butted Seam

Base Material

Copper

Insulation

Vinyl - Barrel Insulated

Panduit Color Code

Blue

Plating Type

Nickel

Part Number Series

DV-MB

Length In (mm)

0.96 (24.4)

Max. Insulation Diameter In. (mm)

0.18 (4.6)

Width In (mm)

(6.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V0

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Packaging Type

Box

Pieces Per Reel

Part Features

• Male tab couples with (all 0.250 x 0.032) female disconnects • Insulation support helps to prevent wire damage in bending applications • Male tab can be inserted and removed from the female disconnect without the use of tools for lower installed cost • UL Flammability UL 94V-0, maximum insulation temperature 221°F (105°C) • Rated up to 600 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498382226

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0877

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.5261

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Male Disconnect, Vinyl Barrel Insulated - Funnel Entry - DV-250MB

US English

Related Products