DV18-187B-CY

Loose Piece Disconnects

The vibration resistant female disconnect is made of brass and is tin-plated. It is barrel insulated in red vinyl housing. It has a tab size of 0.187 x 0.032" (4.8 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.75" (19.1 mm) long and 0.23" (5.8 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in bottles of 100.

Specifications

Note

DV18-187B-CY replaces DV18-187B-C

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Vinyl - Barrel Insulated

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

DV-B

Length In (mm)

0.75 (19.1)

Max. Insulation Diameter In. (mm)

0.15 (3.8)

Width In (mm)

0.23 (5.8)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V0

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Bottle

Pieces Per Reel

Part Features

• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-0, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368556

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0076

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0379

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Female Disconnect, Vinyl Barrel Insulated - Butted Seam - DV-187B,188B

US English

Catalog Cut Sheets

DVF18-187-CY Product Page

US English

Related Products