DV18-188B-3K

Disconnects on Reel

The vibration resistant female disconnect is made of brass and is tin-plated. It is barrel insulated in red vinyl housing. It has a tab size of 0.187 x 0.02" (4.8 x 0.5 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.77" (19.6 mm) long and 0.23" (5.8 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in reels of 3000.

Specifications

Style

Female Disconnect

UL Listed

Yes

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Insulation

Vinyl - Barrel Insulated

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

DV-B

Length In (mm)

0.77 (19.6)

Max. Insulation Diameter In. (mm)

0.15 (3.8)

Width In (mm)

0.23 (5.8)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V0

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-1

CA9 Series Crimp Die

CD9-1A

CSA Certified

C22.2 No.153

Standards

UL 310 Listed

Packaging Type

Reel

Pieces Per Reel

3000

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Internal barrel serrations assure good wire contact and maximum tensile strength • Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection • UL Flammability UL 94V-0, maximum insulation temperature 221°F (105°C) • UL and CSA rated up to 600 V per UL 310, where applicable

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498368609

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Female Disconnects-A41169

US English

Catalog Cut Sheets

DV18-187B-3K Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products