DV18-250MB-CY

Loose Piece Disconnects

The vibration resistant male disconnect is made of copper and is nickel-plated. It is barrel insulated in red vinyl housing. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 22-18 AWG (0.5-1.0 mm²). It is 0.98" (24.9 mm) long and 0.25" (6.4 mm) wide. The disconnect has a funnel entry barrel configuration and a butted seam barrel. It comes in bottles of 100.

Specifications

Note

DV18-250MB-CY replaces DV18-250MB-C

Style

Male Tab Disconnect

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

funnel Entry

Barrel Type

Butted Seam

Base Material

Copper

Insulation

Vinyl - Barrel Insulated

Panduit Color Code

Red

Plating Type

Nickel

Part Number Series

DV-MB

Length In (mm)

0.98 (24.9)

Max. Insulation Diameter In. (mm)

0.154 (3.94)

Width In (mm)

(6.4)

Wire Strip Length In. (mm)

9/32" (.2812) (7.1)

Flammability Rating

V0

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No.153

Packaging Type

Bottle

Pieces Per Reel

Part Features

• Male tab couples with (all 0.250 x 0.032) female disconnects • Insulation support helps to prevent wire damage in bending applications • Male tab can be inserted and removed from the female disconnect without the use of tools for lower installed cost • UL Flammability UL 94V-0, maximum insulation temperature 221°F (105°C) • Rated up to 600 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368562

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0064

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0319

Resources

Catalog Cut Sheets

DNF18-250M-C Product Page

US English

Part Drawings

Male Disconnect, Vinyl Barrel Insulated - Funnel Entry - DV-250MB

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products