ED14-250-L

Disconnect

StrongHold™ Female Disconnect, Non-Insulated, 16 - 14 AWG, .250 x .032 tab size.

Specifications

Barrel Type

Sleeved Barrel

Disconnect Type

Female Disconnect

Finish

Tin-Plated

For Use With

CT-100A, CT-200, CT-600-A, CT-1570, CT-2300/ST, CT-2500/L

Maximum Operating Temperature (C)

150

Maximum Operating Temperature (F)

302

Maximum Voltage (V)

2000

Overall Length (In.)

0.66

Overall Length (mm)

16.8

Standards

UL Recognized, CSA

Width (In.)

0.30

Width (mm)

7.6

Wire Range

16 - 14 AWG (1.5 - 2.5)

Wire Strip Length (In.)

0.28125

Wire Strip Length (mm)

7.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498327984

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0101

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1007

Resources

Part Drawings

Non-Insulated Female Disconnect 250

US English

Related Products