ED18-250MB-L

Male

StrongHold™ Male Disconnect, Non-Insulated, 22 - 18 AWG, .250 x .032 tab size.

Specifications

Barrel Type

Butted Seam

Disconnect Type

Male Tab Disconnect

Finish

Nickel-Plated

For Use With

CT-100A

Insulation Type

Non-Insulated

Maximum Operating Temperature (C)

150

Maximum Operating Temperature (F)

302

Maximum Voltage (V)

2000

Overall Length (In.)

0.69

Overall Length (mm)

17.4

Width (In.)

0.25

Width (mm)

6.3

Wire Range

22 - 18 AWG (0.5 - 1.0)

Wire Strip Length (In.)

0.28125

Wire Strip Length (mm)

7.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498328134

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0101

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1007

Resources

Part Drawings

Non Insulated Male tab 22-14 awg

US English

Related Products