ED18-250-Q

StrongHold™ Female Disconnect, Non-Insulated, 22 - 18 AWG, .250 x .032 tab size.

Specifications

Barrel Configuration

Standard

Barrel Type

Sleeved Barrel

Base Material

Brass

Color

Metallic

Disconnect Type

Female Disconnect

Finish

Tin-Plated

For Use With

CT-100A, CT-200, CT-600-A, CT-1570, CT-2300/ST, CT-2500/L

Insulation Type

Non-Insulated

Maximum Operating Temperature (C)

150

Maximum Operating Temperature (F)

302

Maximum Voltage (V)

2000

Overall Length (In.)

0.66

Overall Length (mm)

16.8

Packaging Type

Bag

Part Number Series

D

Standards

UL, CSA

Tab Size (In.)

0.250 x 0.032

Tab Size (mm)

6.3 x 0.8

Width (In.)

0.30

Width (mm)

7.6

Wire Range

22 - 18 AWG (0.5 - 1.0)

Wire Strip Length (In.)

0.28

Wire Strip Length (mm)

7.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305636622

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0103

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1031

Resources

Part Drawings

Non-Insulated Female Disconnect 250

US English

Related Products