EDNF10250FIMB-Q

Male

StrongHold™ Male Disconnect, nylon fully insulated, 12 - 10 AWG, .250 x .032 tab size.

Specifications

Barrel Type

Butted Seam

Color

Yellow

Disconnect Type

Male Tab Disconnect

Finish

Nickel-Plated

For Use With

CT-600-A, CT-1550, CT-1551, CT-2300/ST, CT-2500/L

Insulation Type

Nylon - Fully Insulated

Max. Ins.

0.22

Max. Ins. (mm)

5.6

Maximum Operating Temperature (C)

125

Maximum Operating Temperature (F)

257

Maximum Voltage (V)

600

Overall Length (In.)

0.96

Overall Length (mm)

24.4

Standards

UL, CSA

Width (In.)

0.45

Width (mm)

11.4

Wire Range

12 - 10 AWG (4.0 - 6.0)

Wire Strip Length (In.)

0.375

Wire Strip Length (mm)

9.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498329039

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0095

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0950

Resources

Part Drawings

Fully Nylon Insulated Male Tab 22-10 awg

US English

Related Products