EDNF14-188FIB-Q

StrongHold™ Female Disconnect, nylon fully insulated, 16 - 14 AWG, .187 X .020 tab size.

Specifications

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Color

Blue

Disconnect Type

Female Disconnect

Finish

Tin-Plated

Flammability Rating

HB

For Use With

CT-100A, CT-600-A, CT-1525, CT-2300/ST, CT-2500/L

Insulation Type

Nylon - Fully Insulated

Max. Ins.

0.16

Max. Ins. (mm)

4.0

Maximum Operating Temperature (C)

125

Maximum Operating Temperature (F)

257

Maximum Voltage (V)

600

Overall Length (In.)

0.78

Overall Length (mm)

19.8

Packaging Type

Bag

Part Number Series

DNF-FIB

Standards

UL, CSA

Tab Size (In.)

0.187 x 0.020

Tab Size (mm)

4.8 x 0.5

Width (In.)

0.29

Width (mm)

7.4

Wire Range

16 - 14 AWG (1.5 - 2.5)

Wire Strip Length (In.)

0.28

Wire Strip Length (mm)

7.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305636623

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0103

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1031

Resources

Part Drawings

Fully Nylon Insulated Female Disco 250 & 188, 22-14

US English

Related Products