EDNF14250FIMB-Q

StrongHold™ Male Disconnect, nylon fully insulated, 16 -14 AWG, .250 x .032 tab size.

Specifications

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam

Base Material

Brass

Color

Blue

Disconnect Type

Male Tab Disconnect

Finish

Nickel-Plated

Flammability Rating

HB

For Use With

CT-600-A, CT-1525, CT-2300/ST, CT-2500/L

Insulation Type

Nylon - Fully Insulated

Max. Ins.

0.16

Max. Ins. (mm)

4.1

Maximum Operating Temperature (C)

125

Maximum Operating Temperature (F)

257

Maximum Voltage (V)

600

Overall Length (In.)

0.91

Overall Length (mm)

23.1

Packaging Type

Bag

Part Number Series

DNF-FIMB

Standards

UL, CSA

Tab Size (In.)

0.250 x 0.032

Tab Size (mm)

6.3 x 0.8

Width (In.)

0.45

Width (mm)

11.4

Wire Range

16 - 14 AWG (1.5 - 2.5)

Wire Strip Length (In.)

0.28

Wire Strip Length (mm)

7.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305636664

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0103

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1031

Resources

Part Drawings

Fully Nylon Insulated Male Tab 22-10 awg

US English

Related Products