BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

StrongHold™ Female Disconnect, vinyl fully insul, 12 - 10 AWG, .250 x .032 tab

Specifications

Disconnect Type Female Disconnect
Insulation Material Vinyl - Fully Insulated
Insulation Type Vinyl - Fully Insulated
Minimum Wire Size (AWG) #12
Maximum Copper Conductor Size (AWG) #10
Minimum Copper Conductor Size (AWG) #12
Wire Strip Length (mm) 8.6
Wire Strip Length (In.) 0.34
Tab Size (In.) 0.25
Tab Size (mm) 6.3
Standards Met cULus, E78522
Maximum Voltage (V) 300
Base Material Copper
Finish/Coating Tin-Plated
Color Code Yellow
Barrel Type Butted Seam
Barrel Length (mm) 12.5
Barrel Length (In.) 0.49
Flammability Rating NA
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Maximum Metric Conductor Size (mm²) 6
Minimum Metric Conductor Size (mm²) 4
Maximum Wire Insulation Diameter (mm) 5.2
Maximum Wire Insulation Diameter (In.) 0.2
Overall Length (mm) 24.3
Overall Length (In.) 0.97
Overall Thickness (In.) 0.16
Overall Thickness (mm) 0.4
Overall Width (In.) 0.26
Overall Width (mm) 6.6
Sub Brand StrongHold
Packaging Type Bag
Product Type NA
For Use With KST2000C
Pricing Category 1 TS
Pricing Category 2 TS7

Packaging Detail

UPC 61305634182
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0026
Std. Ctn. Qty. 10000
Std. Ctn. Volume (cf) 1.0299