EDV14-250FIB-Q

StrongHold™ Female Disconnect, vinyl fully insul, 16 - 14 AWG, .250 x .032 tab

Specifications

Barrel Configuration

Standard

Barrel Type

Butted Seam

Brand Name

Panduit

Catalog Item

Yes

Color

Blue

Content Ready For Web

Yes

Disconnect Type

Female Disconnect

Finish

Tin-Plated

For Use With

KST2000C

Insulation Type

Vinyl - Fully Insulated

Max. Ins.

0.165

Max. Ins. (mm)

4.2

Maximum Operating Temperature (C)

75

Maximum Operating Temperature (F)

167

Maximum Voltage (V)

300

Overall Length (In.)

0.87

Overall Length (mm)

22

Packaging Type

Bag

Standards

cULus

Tab Size (In.)

0.250 x 0.032

Tab Size (mm)

6.4 x 0.8

Wire Range

16 - 14 AWG (1.5 - 2.5)

Wire Strip Length (In.)

9/32

Wire Strip Length (mm)

6.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305634183

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0021

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.8501

Related Products